DLPU114 August 2024 DLPC8445
This command defines duty cycles for illumination light colors. The input values in the u9.23 fixed point format. The lower and upper limits for the duty cycles are built into the firmware image.