DLPU114 August 2024 DLPC8445
Get Min Max Duty Cycle Supported | |
---|---|
Return Parameter(s) | |
Byte | Description |
Bytes 0-3 |
Min Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |
Bytes 4-7 |
Max Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |