DLPU114 August 2024 DLPC8445
Get Source Timings And Errors | |
---|---|
Return Parameter(s) | |
Byte | Description |
Bytes 0-3 |
Pixel Clock Rate (Hz) |
Bytes 4-5 |
Active Pixels Per Line (Pixels) |
Bytes 6-7 |
Active Lines Per Frame (Lines) |
Bytes 8-9 |
Frame Rate (Hz) |
Bytes 10-13 |
H Sync Rate (Hz) |
Bytes 14-15 |
Vertical Front Porch (Lines) |
Bytes 16-17 |
Vertical Back Porch (Lines) |
Bytes 18-19 |
Vertical Sync Width (Lines) |
Bytes 20-21 |
Horizontal Front Porch (Pixels) |
Bytes 22-23 |
Horizontal Back Porch (Pixels) |
Bytes 24-25 |
Horizontal Sync Width (Pixels) |
Bytes 26-27 |
Total Pixels Per Line (Pixels) |
Bytes 28-29 |
Total Lines Per Frame (Lines) |
Bytes 30-31 |
Timing Errors bit0: Invalid APPL bit1: Invalid ALPF bit2: Invalid Horizontal Blanking bit3: Invalid Vertical Blanking bit4: Invalid Hsync Width bit5: Invalid Vsync Width bit6: Invalid Clock bit7: Unstable TPPL bit8: Unstable Active Area bit9: System Measurement Error |