DLPU114 August 2024 DLPC8445
Get DMD Training Results | |
---|---|
Return Parameter(s) | |
Byte | Description |
Byte 0 |
Is Channel Active Val bit0: Is Channel Active |
Byte 1 |
Is Pin Active Val bit0: Is Pin Active |
Byte 2 |
Last Known Good Dll Val bit0: Last Known Good Dll |
Bytes 3-6 |
Bit Result 63 32 |
Bytes 7-10 |
Bit Result 31 00 |
Byte 11 |
High Pass |
Byte 12 |
Low Pass |
Byte 13 |
Dll Delay |
Bytes 14-15 |
Error Please refer to Section 11 for descriptions of error codes. |