DLPU114 August 2024 DLPC8445
Get System Errors | |
---|---|
Return Parameter(s) | |
Byte | Description |
Byte 0 |
DMD Errors bit0: DMD device ID mismatch with composer project bit1: DMD initialization error bit2: DMD Low speed interface Error bit3: DMD High speed interface Error bit4: DMD Training Error bit5: DMD power down error |
Byte 1 |
Controller Errors bit0: Product configuration failed bit1: DLPC Initialization Error bit2: Sequencer Error bit3: Sequence Selection failed. bit4: Temperature Overshoot detected. |
Byte 2 |
Chipset Errors bit0: EEPROM initialization Error bit1: DLPA Communication error (If DLPA present) bit2: Illumination Fault Error bit3: Duty Cycle Update Error (Invalid DC) bit4: Reserved1 Error bit5: Reserved2 Error bit6: Reserved3 Error |
Byte 3 |
Data Port Errors bit0: UART port 0 communication error (If Port Enabled) bit1: SSP port 0 communication error (If Port Enabled) bit2: SSP port 1 communication error (If Port Enabled) bit3: I2C port 0 communication error bit4: I2C port 1 communication error bit5: USB port communication error (If Port Enabled) |