DLPU114 August 2024 DLPC8445
Get System Temperature | |
---|---|
Return Parameter(s) | |
Byte | Description |
Bytes 0-1 |
This is 12-bit number with 0-10 bit giving value and 11th bit giving sign of number.1 means negative and 0 means positive.Remaining bits 15 to 12 will be zero. Value needs to be divided by 10 to get temperature in degree celsius. |