DLPU114 August 2024 DLPC8445
This command will set one of the pre-defined test patterns stored in flash. The function selects a pattern to load from flash into the test pattern generator hardware. The information retrieved from the flash includes pattern definition, color definition, and the resolution. The Set Display command must be called to switch the display mode from other modes to TPG prior to or after this command.