DLPU114 August 2024 DLPC8445
TPG Commands Table | |
---|---|
Command | Section |
Write TPG Pre Defined Timings Queued | Section 7.1.1 |
Read TPG Pre Defined Timings Queued | Section 7.1.2 |
Write TPG Frame Rate | Section 7.1.3 |
Read TPG Frame Rate | Section 7.1.4 |
Write TPG Pre Defined Pattern | Section 7.1.5 |
Read TPG Pre Defined Pattern | Section 7.1.6 |
Write TPG Border | Section 7.1.7 |
Read TPG Border | Section 7.1.8 |
Write TPG Solid Field | Section 7.1.9 |
Read TPG Solid Field | Section 7.1.10 |
Write TPG Horizontal Ramp | Section 7.1.11 |
Read TPG Horizontal Ramp | Section 7.1.12 |
Write TPG Vertical Ramp | Section 7.1.13 |
Read TPG Vertical Ramp | Section 7.1.14 |
Write TPG Horizontal Lines | Section 7.1.15 |
Read TPG Horizontal Lines | Section 9.2.16 |
Write TPG Diagonal Lines | Section 9.2.17 |
Read TPG Diagonal Lines | Section 9.2.18 |
Write TPG Vertical Lines | Section 9.2.19 |
Read TPG Vertical Lines | Section 9.2.20 |
Write TPG Grid | Section 9.2.21 |
Read TPG Grid | Section 9.2.22 |
Write TPG Checkerboard | Section 9.2.23 |
Read TPG Checkerboard | Section 9.2.24 |
Write TPG Colorbars | Section 9.2.25 |
Write TPG Multi Color Horizontal Ramp | Section 9.2.26 |
Read TPG Multi Color Horizontal Ramp | Section 9.3.27 |
Write TPG Fixed Step Horizontal Ramp | Section 9.3.28 |
Read TPG Fixed Step Horizontal Ramp | Section 9.3.29 |
Write TPG Diamond Diagonal Lines | Section 9.3.30 |
Read TPG Diamond Diagonal Lines | Section 9.3.31 |