DLPU114 August 2024 DLPC8445
Set Keystone Angles Queued | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0-1 |
Pitch angle in degrees Range = -128 to 127.9960375 with step size 0.00390625 Format = s8.8 |
Bytes 2-3 |
Yaw angle in degrees Set to 0 for 1Dcorrection Range = -128 to 127.9960375 with step size 0.00390625 Format = s8.8 |
Bytes 4-5 |
Roll angle in degrees Set to 0 for1D/2D correction Range = -128 to 127.9960375 with step size 0.00390625 Format = s8.8 |