DLPU114 August 2024 DLPC8445
Set Keystone Corners Queued | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0-1 |
X position of the top left corner |
Bytes 2-3 |
Y position of the top left corner |
Bytes 4-5 |
X position of the top right corner |
Bytes 6-7 |
Y position of the top right corner |
Bytes 8-9 |
X position of the bottom left corner |
Bytes 10-11 |
Y position of the bottom left corner |
Bytes 12-13 |
X position of the bottom right corner |
Bytes 14-15 |
Y position of the bottom right corner |