DLPU114 August 2024 DLPC8445
Set XPR Actuator Subframe Delay | |
---|---|
Write Parameter(s) | |
Byte | Description |
Byte 0 |
Actuator waveform control channel for which the command parameter has to be applied 0 = 1 1 = 2 |
Bytes 1-4 |
Subframe delay. Range 0 - 4000 in micro-second (us) (us) Range = 0 to 4000 |