DLPU114 August 2024 DLPC8445
This command configures the fixed output level for actuator waveforms 0 and 1.
Note that a fixed output of 1.65V is expected in the case that XPR is enabled and an unstable FSync or invalid configuration is detected. If XPR is disabled, or a 1080p resolution is configured for boot up, the output is expected to be at 0V.
This command must be followed with a Write Execute Display command to be applied.