DLPU114A August 2024 – November 2024 DLPC8445
Set Blendmap Control Points | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0 - * |
Blend Map Horizontal control points position array Number of points in this array equal to 32.These control points are 0 based. |
Bytes 0 - * |
Blend Map Vertical control points position array Number of points in this array equal to 32.These control points are 0 based. |