DLPU114A August 2024 – November 2024 DLPC8445
This command specifies the degamma look-up table (LUT) to be used when displaying images. This command causes the degamma table for given index to be read from flash memory and loaded into the controller's internal degamma LUT.
The table indexes are 0-based (starting from 0). The maximum value can be 254. A value of 255 would disable de-gamma operations.