DLPU115B january 2022 – march 2023 DLPC3421
Table 3-75 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:1) | Reserved |
b(0) | CCA enable:
|
This function must remain enabled during normal operation.
When CCA is disabled, an identity matrix is used.