DLPU116 November 2024 DLPC3420
The protocol used in communicating information to DLPC3420 controller consist of a serial data bus conforming to the Philips I2C specification. The controller can be configured at runtime by using these I2C commands. The DLPC3420 behaves as an I2C follower operating at up to 100kHz.