DLPU116 November 2024 DLPC3420
Table 3-25 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Capture start pixel (LSByte) |
Byte 2 | Capture start pixel (MSByte) |
Byte 3 | Capture start line (LSByte) |
Byte 4 | Capture start line (MSByte) |
Byte 5 | Pixels per line (LSByte) |
Byte 6 | Pixels per line (MSByte) |
Byte 7 | Lines per frame (LSByte) |
Byte 8 | Lines per frame (MSByte) |
All parameters for this command are referenced to active data, and are 1-based. (such that specifying the capture start pixel to be a value of one indicates the first active pixel of a line).