DLPU124 june 2023
The DLPLCRC910EVM is one third of a complete DMD imaging electronics subsystem. The DLP LightCrafter DLPC910 EVM (DLPLCRC910EVM) consists of the DLPC910 board which includes a DLPC910 Digital Controller, a USB interface, power management circuits, and supporting digital logic.
Also needed to complete the imaging subsystem is a compatible DLP LightCrafter DMD EVM which is compatible with the DLPLCRC910EVM and an Apps FPGA board or other front end to send patterns to the DLPC910 controller. A DMD EVM consists of a DMD, a DMD board (PCB) containing on-board DMD power circuits, DMD mounting hardware when necessary, and a high pin count (HPC) FPGA mezzanine connector (FMC) cable for connections to the DLPC910 board.
Figure 3-1- block diagram outlining the major components of the DLPLCRC910EVM System Hardware.