DLPU124 june 2023
ADDRESS | BITS | DESCRIPTION | TYPE | DEFAULT |
---|---|---|---|---|
0x002C | 0 | pbc_ctrl_en - enable software control of DMD parameters (PBC) via DLPC910 I2C. | R/W | 0 |
0 = controlled from external pins [SW2] (default) | ||||
1 = controlled from PBC via DLPC910 I2C | ||||
1 | ns_flip - swaps the top of the DMD and the bottom: | R/W | 0 | |
0 = not flipped (default) | ||||
1 = flipped | ||||
Note: This flag changes the following
definitions:
|
||||
2 | data_comp - complements (inverts) the input pixel data (1 → 0 and 0 → 1) | R/W | 0 | |
0 = not inverted (default) | ||||
1 = inverted | ||||
3 | load_four - loads 4 DMD rows for each row input | R/W | 1 | |
0 = active | ||||
1 = not active (default) | ||||
4 | rst2blkz - sets the DMD flag to receive quad block reset requests | R/W | 1 | |
0 = active | ||||
1 = not active (default) |