The DLPC910 EVM requires a compatible DMD EVM such
as the DLPLCR65FLQEVM, DLPLCR90XEVM, or DLPLCR90XUVEVM.
The DMD EVM male HPC FMC
connector can be connected directly to the DLPLCRC910EVM female HPC FMC
connector
The 300 mm Samtec HPC FMC
ribbon cable provided with the DMD EVMs can be used to provide more
flexibility in the positioning of the DMD board relative to the
DLPLCRC910EVM board. Attach the HPC FMC male connector end of the cable to
the female HPC FMC connector on the DLPLCRC910EVM board and the HPC FMC
female end of the cable to the male HPC FMC connector on the DMD EVM
board.
Figure 3-9 DLPLCRC910EVM Female HPC FMC Connector
Figure 3-10 DLPLCR65FLQEVM Male HPC FMC Connector
Figure 3-11 DLPLCR90XEVM Male HPC FMC Connector
Figure 3-12 Samtec
300 mm HPC FMC Extension cable (Front and Back)
Figure 3-13 Assembled DLPLCRC910EVM with DLPLCR65FLQEVM (without cable)
Figure 3-14 Assembled DLPLCRC910EVM with DLPLCR90XEVM or DLPLCR90XUVEVM (without
cable)
Figure 3-15 Assembled DLPLCRC910EVM with DLPLCR65FLQEVM (with cable)
Figure 3-16 Assembled DLPLCRC910EVM with DLPLCR90XEVM or DLPLCR90XUVEVM (with
cable)