DLPU124 june 2023
The SPI programming connector J18 pins on the DLPLCRC910EVM are listed in Table 6-8. A matching ten position connector (with cable) part numbers is:
Description | Pin | Supply Range |
---|---|---|
Configuration CSZ (SS2) | 1 | 2.5 V |
Ground | 2 | 0 V |
NC (SS3) | 3 | 0 V |
NC | 4 | 0 V |
PICO - Configuration Data Out | 5 | 2.5 V |
NC | 6 | 0 V |
SCLK - Configuration Clock | 7 | 2.5 V |
POCI - Configuration Data In | 8 | 2.5 V |
Configuration CSZ (SS1) | 9 | 2.5 V |
Ground | 10 | 0 V |