DLPU124 june 2023
The micro B USB 2.0 receptacle connector J1 pins are shown in J1 - USB - Micro B USB 2.0 Connector.
Description | Pin | Supply Range |
---|---|---|
VBUS | 1 | 5.0 V |
DMINUS | 2 | 5.0 V |
DPLUS | 3 | 5.0 V |
NC | 4 | 0 V |
Ground | 5 | 0 V |
Ground | 6 | 0 V |
Ground | 7 | 0 V |
Ground | 8 | 0 V |
Ground | 9 | 0 V |