Note: When using the DLP6500 DMD in load4 mode, the
DMD row pointer does not accept pre-loads (rowmd = “10”). The row
pointer can only be cleared (rowmd = “11”) and incremented (rowmd =
“01”). Furthermore, there are 15 row pointer counts that do not
result in data being written to DMD memory. So, to write to row 0 of
the DMD, the row pointer must be cleared first (rowmd = “11”),
followed by 14 dummy writes (rowmd = “01”).