DLPU125 june 2023
An image is transferred to the user image buffer, by writing to the USB GPIF FIFO.
Images must be transferred from top left to bottom right. The first 16-bit word received, after the USB IF FIFO is reset (reg 0x0024), are placed in columns 0 through 15 of the DMD. The LSB of the first 16-bit word received goes to DMD column 0, MSB to column 15.
For a DLP6500 DMD, the transfer process continues until 120, 16-bit FIFO words are sent, which comprises a 1920 column row on the DMD. Then the next 120 words sent are placed on the next DMD row.
For DLP9000X or DLP9000XUV DMDs, the transfer process continues until 160, 16-bit words per DMD row which comprises a 2560 column row on the DMD. Then the next 160 words sent are placed on the next DMD row.