DLPU126 December 2023 DLP470TE , DLP660TE , DLP780TE , DLPC4420
Reference Designator | Description | Physical Connection Type |
---|---|---|
J1 | Colorwheel #2 motor drive | Cable |
J2 | Colorwheel #1 motor drive | Cable |
J3 | Lamp Ballast Control | Cable |
J4 | Colorwheel #2 Index Sensor | Cable |
J5 | Colorwheel #1 Index Sensor | Cable |
J6 | Fan #3 | Cable |
J7 | Fan #2 | Cable |
J8 | Fan #1 | Cable |
J9 | V-By-One Input | Cable |
J10 | I2C1 Bus | Cable |
J11 | FE_12V | Jumper (short) |
J12 | I2C2 Bus | Cable |
J13 | I2C0 Bus | Cable |
J14 | Blue_LED_EN / Lamp Mode | Jumper selection |
J15 | FAN #6 | Cable |
J16 | FAN #5 | Cable |
J17 | FAN #4 | Cable |
J18 | Keyboard Interface | Cable |
J19 | FPGA Testmux | Header |
J20 | 5 V Fan | Cable |
J21 | FPGA_JTAG | Cable |
J22 | 12 V Input | Power (Barrel) |
J23 | FPGA Testmux | Test Points |
J24 | FPGA Testmux | Header |
J25 | FPGA Test Points | Header |
J26 | RS_232_M (Primary) | Cable |
J27 | ASIC JTAG | Cable |
J28 | JTAG TDO1/2 Bus Selection | Jumper selection |
J29 | Manual Reset Jumper | Jumper (short) |
J30 | Optional DLP1000 #3 Header | Cable |
J31 | HOLD_BL | Jumper (short) |
J32 | Vx1 Swap PN | Jumper (short) |
J33 | Vx1 Swap Bit Order | Jumper (short) |
J34 | LED_EN | Jumper selection |
J35 | RS_232_S (Secondary) | Cable |
J36 | PWM SSI Driver I/F | Cable |
J37 | JTAG Boundary Scan | Cable |
J38 | ADC Sensor Interface | Jumper selection) |
J39 | SPI Driver and Control I/F | Cable |
J40 | FAN6_EN | Jumper selection |
J41 | Mini-USB | Cable |
J42 | SM_PIC (Actuator Test Points) | Cable |
J43 | XPR | Cable |
J44 | SSI_TSP | Test Points |
J45 | ADC Integrating Sensor Board I/F | Cable |
J46 | D_BLK | Cable |
J47 | 3D_TOG | Cable |
J48 | L2F_Sens | Cable |
J49 | SSI SPI Control | Cable |
J52 | 4420 (Primary) Testpoints | Header |
J53 | 4420 (Secondary) Testpoints | Header |
J54 | Actuator Interface | Cable |
J55 | Actuator Interface | Cable |
J56 | Actuator Interface | Cable |
J57 | FMC Connector | Cable |