DLPU126 December   2023 DLP470TE , DLP660TE , DLP780TE , DLPC4420

 

  1.   1
  2.   Description
  3.   Getting Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Other Items Needed for Operation
  7. 2Hardware
    1. 2.1 Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 Connections
      1. 2.2.1 DLPC4420AEVM Connections
        1. 2.2.1.1 DLPC4420AEVM Connectors
        2. 2.2.1.2 DLPC4420AEVM Test Points
      2. 2.2.2 DLP660TEEVM Connections
        1. 2.2.2.1 DLP660TEEVM Test Points
        2. 2.2.2.2 DLP660TEEVM Connectors
      3. 2.2.3 DLP470TEEVM Connections
        1. 2.2.3.1 DLP470TEEVM Test Points
        2. 2.2.3.2 DLP470TEEVM Connectors
      4. 2.2.4 DLP780TEEVM Connections
        1. 2.2.4.1 DLP780TEEVM Test Points
        2. 2.2.4.2 DLP780TEEVM Connectors
    3. 2.3 Connecting the DLP660TEEVM, DLP470TEEVM, or DLP780TEEVM to the DLPC4420AEVM
  8. 3Software
    1. 3.1 Quick Start
      1. 3.1.1 Downloading the Software
      2. 3.1.2 Powering-up the DLPC4420AEVM and Preparing for the DLPC4420AEVM to be Programmed
      3. 3.1.3 Programming the DLPC4420AEVM and Displaying a SPLASH Image
      4. 3.1.4 JTAG Flash Programming
      5. 3.1.5 Flash Device Parameters
      6. 3.1.6 Troubleshooting
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 If You Need Assistance
    2. 5.2 Caution Labels
    3.     Trademarks
  11. 6Related Documentation from Texas Instruments

Powering-up the DLPC4420AEVM and Preparing for the DLPC4420AEVM to be Programmed

Before powering up the EVM, make sure the included DLPC4420AEVM jumpers are in the correct positions. The jumper locations are listed in Table 4-1.

Table 3-1 Reference Designators
JumperDescription (Bold Indicates Default Position)
J11 - Front end 12 VUninstalled - main board is powered from the AC adapter
Installed - Front end board provides power to main board
J14 - Blue LED enable or lamp ballastPins 1,2 connected Blue LED Enable
Pins 2,3 connected Lamp mode
J28 - TDO1 or TDO2Pins 1,2 connected TDI in to secondary is from TDO1 from Primary
Pins 2, 3 connected TDI in to secondary is from TDO2 from Primary
J29 - Manual resetUninstalled - Normal operation
Installed - Hold in reset
J31 - Hold in boot loaderUninstalled - Normal operation
Installed - Hold in boot loader
J32 - Vx1 Swap P/NUninstalled - Swapping P and N
Installed - Not swapping P and N
J33 - Vx1 swap bit orderUninstalled - Swapping Bit Order
Installed - Not swapping bit order
J34 - LED enable invertPins 1, 2 connected LED_EN inverted
Pins 2, 3 connected LED_EN not inverted
J38 - Light to frequency sensor or ADC integrating sensorPins 1,2 connected ADC integrating sensor
Pins 2,3 connected Comparator Sensor
J40 - High current Fan 5 or Fan 6Pins 1,2 connected for high current fan 5
Pins 2, 3 connected for fan 6

Jumper J31 is the Hold BL jumper. This jumper is used to put the DLPC4420AEVM into boot loader mode, which allows the DLPC4420 controllers to be programmed. Connect this jumper to prepare the DLPC4420AEVM to be programmed.

To power up the DLPC4420AEVM, a 12 V, 5 A power supply is needed. Make sure the power supply is functional and the switch SW1 on the EVM is set to off before connecting the power supply to the EVM. Connecting the power supply when the switch is in the off position can prevent damage to the DLPC4420AEVM from poor power connections. The image below shows SW1 in the on position.

GUID-20231031-SS0I-FDLG-BXFV-PZLFXQRJGC6C-low.pngFigure 3-1 ON/OFF Switch

Once the power supply has been connected to the DLPC4420AEVM, the switch SW1 can be flipped to the on position. You can then plug in the USB cable into the board to prepare for programming the board.