DLPU130 December 2023
INSTALLED CONNECTORS/HEADERS | DESCRIPTION |
---|---|
J1 | Connector for 12 V external power supply interface. |
J3 | Header for the 1.2V supply. Install jumper on Pin 1 and Pin 2 to use on-board regulator for 1.2V. |
J4 | Header for the 1.8V supply. Install jumper on Pin 1 and Pin 2 to use on-board regulator for 1.8V. |
J5 | Header for the 3.3V supply. Install jumper on Pin 1 and Pin 2 to use on-board regulator for 3.3V. |
J6 | Header for the 5.0V supply. Install jumper on Pin 1 and Pin 2 to use on-board regulator for 5.0V. |
J7 | Connector for 12 V banana cable positive terminal. |
J8 | Connector for banana cable ground terminal. |
J10 | Header for Sitara MCU boot mode select. Refer to Section 2.4. |
J11 | Total Phase Cheetah USB to SPI adapter. |
J12 | JTAG Programming/Debug interface. |
J14 | CAN/LIN/I2C/UART daughtercard socket. |
J15 | Ethernet RMII daughtercard socket. |
J16 | LED connector. |