Sitara MCU's Programmable
Realtime Unit (PRU) re-purposed as a direct drive interface to emulate the DMD's
DDR2 timing specification.
eMMC flash memory used to store
uncompressed bitplane and DMD control signal data to fully offload the Sitara
MCU from having to perform any additional processing or manipulation of the
bitplane data.
Single LED driver available to
support monochromatic/white LED and RGB LED illumination sources.
DMD interposer and mounting holes
allow the DLP2021LEWQ1EVM optical light engine to be attached to create a fully
operational projector system.
SPI is the primary host
interface, Ethernet, CAN, UART, I2C, and LIN interface options are also
accessible.