DLPU137 April 2024
The PCB materials and most of the PCB components are rated to operate between –40°C to 105°C, including the DLP4620S-Q1, the DLPC231-Q1 or DLPC231S-Q1, and the TPS99000S-Q1.
Some components on board, such as switches, connectors, and indicator LEDs, do not meet this temperature rating. The specifications for EVM components which are not rated between –40°C to 105°C are listed in Table 2-4. Please refer to the EVM bill of materials to review the temperature specifications of all components used in the EVM design.
Board | Reference | Part Number | Manufacturer | Description | Temperature Minimum (°C) | Temperature Maximum (°C) |
---|---|---|---|---|---|---|
Controller | D4 | LTST-C171KRKT | Lite-On | LED, GREEN 0805 | –55 | 85 |
Controller | J4 | 2086588131 | Molex | CONN MICRO HDMI™ RIGHT ANGLE | -20 | 85 |
Controller | J9 | 1734346-1 | TE Connectivity | CONN USB TYPE B RIGHT ANGLE | 0 | 50 |
Controller | SW1, SW2, SW3, SW4 | CVS-01TB | Copal Electronics Inc | SWITCH DIP SLIDE 1-POS 1 mm 6V | –40 | 85 |
Controller | SW6 | GT12MSABETR | ITT C&K | SWITCH TOGGLE SPST RIGHT ANGLE | -30 | 85 |
Controller | U12 | SN74AVC4T774PWR | Texas Instruments | DUAL SUPPLY TRANSCEIVER | -40 | 85 |
Controller | U501 | TFP401AIPZPRQ1 | Texas Instruments | IC PANELBUS DVI RCVR 100-HTQFP | –40 | 85 |
Controller | U503 | AT34C02D-MAHM-T | Microchip | EEPROM MEMORY 2 Kb | -40 | 85 |
Controller | U505, U506, U507, U509, U511 | PCMF2HDMI2SZ | Nexperia | COMMON MODE CHOKE 4LN SMD ESD | –40 | 85 |
LED Driver | J2 | PJ-082BH | CUI Inc | CONN PWR JACK 2.5X5.5mm SOLDER | –25 | 85 |
The DLP4620SQ1EVM is not a production design and is intended for evaluation only.