Connect input power cable to a power supply that meets input power
specifications defined in Table 2-1. The red wire is the V+ terminal and black wire is the V– terminal.
Turn on the supply power. Once powered up, controller PCB LED indicators (D3)
illuminates green.
Turn the PROJ_ON switch (SW6) ON. The ON position is away from the board, and
OFF is toward the board. A controller PCB LED indicator (D2) illuminates green.