DLPU137 April 2024
The DLP4620SQ1EVM kit contains the electronics required to drive a DLP4620S-Q1 DMD board for HUD applications while the DLP4621Q1EVM kit contains the electronics to drive a DLP4621-Q1 DMD board for headlight applications.
The DLP4620SQ1EVM offers interface options for I2C, SPI, and USB.
The DLP4621Q1EVM headlight kit, however, includes I2C, SPI, USB, and OpenLDI interfaces.