DLPU137 April 2024
The DLP4620SQ1EVM and DLP4621Q1EVMQ1EVM come with onboard serial Flash that is pre-programed with software and basic configuration. The software and configuration can be updated by reprogramming the serial flash with the DLPC230-Q1 Automotive Control Program. Steps to re-program the serial flash are listed below.
Note that if the device is in Display mode, then the device automatically switches to Standby during programming.