DLPY003A December 2017 – May 2024 DLP470TE , DLP471TE , DLP472TE , DLP472TP , DLP650TE , DLP660TE , DLP780TE , DLP781TE , DLP801XE
More traditional long-throw projector segments of home theater, business and education are beginning to migrate from 1080p high-definition systems to 4K UHD as the cost of this new equipment comes into line with older technology. Users that migrate to 4K UHD will be future-proofing their organization with the highest resolution projectors for years to come.
Business meetings, for example, could be more effective when everyone in the conference room can read the spreadsheet on the screen because it’s being projected with the clarity and crispness of 4K UHD. Students may be drawn into the content the teacher is showing because it will be more compelling and immersive. Even applications such as advertising or promotional signs will be transformed by 4K UHD projection technology.
Today’s digital signs can be changed in real-time. With projected 4K UHD digital signage, extremely lifelike images and real-time information can be displayed together practically anywhere, on the windows or walls throughout a store.
In addition, these established projector applications can take advantage of the smaller form factors
that 4K UHD DLP chipsets enable. More compact projectors are easier to move to different classrooms or conference rooms. Home theaters can easily be taken down and set up, giving users the option of taking their home theater experience from room to room.