SBAA251B November   2017  – September 2024 ADS7040 , ADS7041 , ADS7042 , ADS7056

 

  1.   1
  2.   2
  3.   Revision History
  4.   Trademarks

Design Goals

Input ADC Input Digital Output ADS7042
VinMin = 0V AIN_P = 0V, AIN_M = 0V 000H or 010
VinMax = 3.3V AIN_P = 3.3V, AIN_M = 0V FFFH or 409610
Power Supply
AVDD Vee Vdd
3.3V –0.3V 4.5V

Design Description

This design shows an low-power amplifier being used to drive a SAR ADC that consumes only nW of power during operation. This design is intended for systems collecting sensor data and require a low-power signal chain which only burns single-digit µW of power. PIR sensors, gas sensors, and blood glucose monitors are a few examples of power-sensitive systems that benefit from this SAR ADC design. The values in the component selection section can be adjusted to allow for different data throughput rates and different bandwidth amplifiers. Low-Power Sensor Measurements: 3.3V, 1ksps, 12-bit Single-Ended, Single Supply shows a simplified version of this circuit where the negative supply is grounded. The –0.3-V negative supply in this example is used to achieve the best possible linear input signal range. See SAR ADC Power Scaling for a detailed description of trade-offs in low-power SAR design.

Specifications

Specification Calculated Simulated Measured
Transient ADC Input Settling (1ksps) < 0.5 × LSB = 402µV 41.6µV N/A
AVDD Supply Current (1ksps) 230nA N/A 214.8nA
AVDD Supply Power (1ksps) 759nW N/A 709nW
VDD OPAMP Supply Current 450nA N/A 431.6nA
VDD OPAMP Supply Power 2.025µW N/A 1.942µW
AVDD + VDD System Power (1ksps) 2.784µW N/A 2.651µW

Design Notes

  1. Determine the linear range of the op amp based on common mode, output swing, and linear open loop gain specification. This is covered in the component selection section.
  2. Select a COG (NPO) capacitor for Cfilt to minimize distortion.
  3. The TI Precision Labs – ADCs training video series covers methods for selecting the charge bucket circuit Rfilt and Cfilt (see Introduction to SAR ADC Front-End Component Selection). These component values are dependent on the amplifier bandwidth, data converter sampling rate, and data converter design. The values shown here provide good settling and AC performance for the amplifier and data converter in this example. Modifying the design requires selection of a different RC filter.

Component Selection

  1. Select a low-power op amp:
    • Supply current < 0.5µA
    • Gain bandwidth product > 5kHz (five times the sampling rate)
    • Unity gain stable
    • LPV811 – 450-nA supply current, 8-kHz gain bandwidth product, unity gain stable
  2. Find op amp maximum and minimum output for linear operation:
    V ee + 0 V < V out < V dd - 0 . 9 V   from   LPV 811   V cm   specification
    V ee + 10 mV < V out < V dd - 10 mV   from   LPV 811   Vout   swing   specification
    V ee + 0 . 3 V < V out < V dd - 0 . 3 V   from   LPV 811   Aol   linear   region   specification
  3. Typical power calculations (at 1ksps) with expected values. See SAR ADC Power Scaling for a detailed description of trade-offs in low-power SAR design:
    P AVDD = I AVDD_AVG × AVDD = 230 nA × 3 . 3 V = 759 nW
    P LPV 811 = I LPV 811 × ( V dd - V ee ) = 450 nA × [ 4 . 5 V - ( - 0 . 3 V ) ] = 2 . 16 μW
    P total = P AVDD + P LPV 811 = 759 nW + 2 . 16 μW = 2 . 919 μW
  4. Typical power calculations (at 1ksps) with measured values:
    P AVDD = I AVDD_AVG × AVDD = 214 . 8 nA × 3 . 3 V = 708 . 8 nW
    P LPV 811 = I LPV 811 × ( V dd - V ee ) = 431 . 6 nA × [ 4 . 5 V - ( - 0 . 3 V ) ] = 2 . 071 μW
    P total = P AVDD + P LPV 811 = 708 . 8 nW + 2 . 071 μW = 2 . 780 μW
  5. Find Rfilt and Cfilt to allow for settling at 1ksps. Refer to Refine the Rfilt and Cfilt Values (a Precision Labs video) for the algorithm to select Rfilt and Cfilt. The final value of 200kΩ and 510pF proved to settle to well below ½ of a least significant bit (LSB).

DC Transfer Characteristics

The following graph shows a linear output response for inputs from 0 to 3.3V. The full-scale range (FSR) of the ADC falls within the linear range of the op amp. Refer to Determining a SAR ADC’s Linear Range when using Operational Amplifiers for detailed theory on this subject.

AC Transfer Characteristics

The bandwidth simulation includes the effects of the amplifier output impedance and the RC charge bucket circuit (Rfilt and Cfilt).The bandwidth of the RC circuit is shown in the following equation as 1.56kHz. The simulated bandwidth of 2 kHz includes effects from the output impedance interacting with the impedance of the load. See TI Precision Labs - Op Amps: Bandwidth 1 for more details on this subject.

f c = 1 2 × π × R filt × C filt = 1 2 × π × ( 200 ) × ( 510 pF ) = 1 . 56 k H z

Transient ADC Input Settling Simulation

The following simulation shows settling to a 3-V DC input signal. This type of simulation shows that the sample and hold kickback circuit is properly selected to within ½ of an LSB (402µV). Refer to Introduction to SAR ADC Front-End Component Selection for detailed theory on this subject.

Noise Simulation

This section walks through a simplified noise calculation for a rough estimate. The resistor noise in this calculation is neglected because it is attenuated for frequencies greater than 10 kHz.

ƒ c = 1 2 × π × R filt × C filt = 1 2 × π × 200 × 510 pF = 1560 Hz
E n = e n 811 × K n × ƒ c = 340 nV Hz × 1 . 57 × 1560 Hz = 16 . 8 μV

Note that the calculated and simulated values match well. Refer to Calculating the Total Noise for ADC Systems for detailed theory on this subject.

Measure FFT

This performance was measured on a modified version of the ADS7042EVM with a 10-Hz input sine wave. The AC performance indicates SNR = 71.0dB, THD = –82.4dB, and ENOB (effective number of bits) = 11.51, which matches well with the specified performance of the ADC, SNR = 70dB and THD = –80dB. This test was performed at room temperature. See Introduction to Frequency Domain for more details on this subject.

Design Featured Devices

Device Key Features Link Similar Devices
ADS7042(1) 12-bit resolution, SPI, 1-Msps sample rate, single-ended input, AVDD reference input range 1.6V to 3.6V. 12-Bit 1MSPS Ultra-Low-Power Ultra-Small-Size SAR ADC With SPI Interface Analog-to-digital converters (ADCs)
LPV811(2) 8-kHz bandwidth, rail-to-rail output, 450-nA supply current, unity gain stable Single Channel 450nA Precision Nanopower Operational Amplifier Operational amplifiers (op amps)
The ADS7042 uses the AVDD as the reference input. Use a high-PSRR LDO, such as the TPS7A47, as the power supply.
The LPV811 is also commonly used in low-speed applications for sensors. Furthermore, the rail-to-rail output allows for linear swing across the entire ADC input range.

Link to Key Files (TINA)

Texas Instruments, SBAM342 circuit, design files