SBAA287B May 2018 – December 2022 ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B
In addition to removing several features, the ADS114S06B and ADS114S08B datasheets remove several specifications that are included in the standard device datasheets. These specifications are generally unnecessary in more cost-sensitive applications that require a balance between performance and value. Table 4-1 summarizes the specifications removed from the B-grade devices.
Change | Specification |
---|---|
Minimum and maximum values removed | Differential input current |
Input offset voltage | |
Offset drift | |
VREF absolute input current | |
Minimum values removed | CMRR |
PSRR | |
Maximum values removed | Gain drift |
Analog supply current | |
Digital supply current | |
Values not specified | Absolute input current drift |
Differential input current drift |