SBAA288A July 2018 – January 2019 ADS7142
When developing this firmware framework, Texas Instruments used a National Instruments VirtualBench to set two DC inputs to the ADS7142 for testing of dual-channel sampling capability. One input was set slightly above the middle of the ADS7142 full-scale range, and the other set one volt above this level. The reference on the ADS7142BoosterPack™ is set to 3.3 V so voltage inputs to the ADS7142 channels are limited to a maximum of 3.3 V. The output code equation in decimal for a SAR ADC is:
For convenient conversion of decimal output codes to hexadecimal output codes TI recommends using the Analog Engineer's Calculator. The calculator contains an ADC Code to Voltage converter under the Data Converters calculator. The logic analyzer used to decode the I2C data provides outputs in hexadecimal form.