SBAA359B February 2019 – June 2024 AMC1035 , AMC1035-Q1 , AMC1100 , AMC1106E05 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1203 , AMC1204 , AMC1204-Q1 , AMC1210 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301-Q1 , AMC1302 , AMC1302-Q1 , AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520 , AMC1304L05 , AMC1304L05-Q1 , AMC1304L25 , AMC1304L25-Q1 , AMC1304M05 , AMC1304M05-Q1 , AMC1304M25 , AMC1304M25-Q1 , AMC1305L25 , AMC1305L25-Q1 , AMC1305M05 , AMC1305M05-Q1 , AMC1305M25 , AMC1305M25-Q1 , AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC1336 , AMC1336-Q1 , AMC1411 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3306M05 , AMC3306M25 , AMC3330 , AMC3330-Q1 , AMC3336 , AMC3336-Q1 , ISO121 , ISO122 , ISO124 , ISO224
Isolated modulators offer higher sample resolution and accuracy compared to isolated amplifiers. With the combination of isolated modulators and custom digital filters, the engineer can trade system latency and bandwidth with sample resolution. Isolated-modulator-based designs require fewer components and enable a smaller design size at a reasonable cost. Isolated modulators are strongly recommended in isolated measurement applications wherein high sample resolution or low latency is required.