Input | ADC Input | Digital Output ADS8860 |
---|---|---|
–10V | 0.2V | 0A3DH or 2621d |
10V | 4.8V | F5C3H or 62915d |
Vref | AVDD | DVDD |
---|---|---|
5V | 3.0V | 3.0V |
This circuit document describes how to translate a high-voltage signal (for example, ±10V) to a low voltage ADC input (for example, 0V to 5V). This circuit does not require any high-voltage supply to operate, but rather uses a voltage divider and level shift to translate the input signal. This circuit shows the OPA320 op amp and ADS8860 SAR ADC, but the topology applies to many different ADCs. This design can be used in a wide range of applications where a high-voltage input needs to be translated such as analog input modules for PLCs, analytical lab instrumentation, and factory automation and control.
Specification | Goal | Calculated | Simulated |
---|---|---|---|
Bandwidth | > 1MHz | 2.9MHz | 4.06MHz |
Noise | < 1/2LSB = 38.1µV | 23.56µVRMS | 21.04NµVRMS |
Transient settling error | < 1/2 LSB = 38.1µV | 35µV |
where
Using the values from the calculator:
The following graph shows the linear output response for a –10V to 10V input. In this case, the amplifier output is approximately 0.2V for a –10V input and 4.8V for a +10V input. This design was scaled so that the output range avoids the nonlinear power supply rails by 0.2V. See the TI Precision Labs - ADCs Determining a SAR ADC's Linear Range when using operational amplifiers video for detailed theory on this subject.
The bandwidth is limited by the RC charge bucket circuit. The calculated and simulated bandwidth compare well (calculated fc = 2.9MHz, simulated fc = 4.06MHz). The small discrepancy in the bandwidth is due to gain peaking on the OPA320 device.
The following simulation shows settling to a +10-V DC input signal. This type of simulation shows that the sample and hold kickback circuit is properly selected. See the Final SAR ADC Drive Simulations video for detailed theory on this subject.
The following noise calculation takes into account the thermal noise of the resistor network, the amplifier noise, and the bandwidth limit from the RC filter. The calculated total noise is 23.5µVRMS and the simulated total noise is 21.04µVRMS. See the Op Amp Noise Calculation video for detailed theory on amplifier noise calculations, and the Calculating the total noise for ADC Systems video for data converter noise.
Noise equivalent input resistor network:
Resistor network noise:
OPS320 noise density:
Total noise:
Device | Key Features | Link | Other Possible Devices |
---|---|---|---|
ADS8860 | 16-bit resolution, SPI, 1-Msps sample rate, single-ended input, Vref input range 2.5V to 5.0V | 16-bit, 1MSPS, 1-channel SAR ADC with single-ended input, SPI and daisy chain | Precision ADCs |
OPA320 | 20-MHz bandwidth, rail-to-rail with zero crossover distortion, VOS(MAX) = 150μV, VOS(DriftMAX) = 5μV/°C, en = 7nV/√ Hz | Precision, zero-crossover, 20MHz, 0.9pA Ib, RRIO, CMOS operational amplifier | Operational amplifiers (op amps) |
Texas Instruments, SBAC250 sources files, software support
All trademarks are the property of their respective owners.