SBAA381B April   2019  – May 2024 TLV320ADC3140 , TLV320ADC5140 , TLV320ADC6140

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Processing Blocks of TLV320ADCx140/PCMx140-Q1
    1. 2.1 Decimation Filter Response
      1. 2.1.1 Supported Sample Rates
    2. 2.2 AGC or DRE
      1. 2.2.1 Supported Sample Rates
      2. 2.2.2 Channel Assignment
    3. 2.3 Channel Summer, Digital Mixer, and Bi-quads
  6. 3Processing Blocks Supported for Different Sample Rates
    1. 3.1 8 kHz Sample Rate
    2. 3.2 16 kHz-48 kHz Sample Rate
    3. 3.3 96 kHz Sample Rate
    4. 3.4 192 kHz Sample Rate
    5. 3.5 384 kHz Sample Rate
    6. 3.6 768 kHz Sample Rate
  7. 4Example Configurations
  8. 5References
  9. 6Revision History

Processing Blocks of TLV320ADCx140/PCMx140-Q1

The following sections describe the device configurations required to use:

  • Decimation filters
  • AGC or DRE
  • Programmable biquads
  • Summers
  • Digital mixers