SBAA494A May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
AGC, DRE, or DRC is supported from 16 kHz to 192 kHz sample rates. AGC, DRE, or DRC is not supported for 8 kHz, 384 kHz, and 768 kHz sample rates. Do not change the default value of the DRE_AGC_SEL and DRC_EN bit fields in DSP_CFG1 (P0_R108]) for unsupported sample rates.