SBAA494A May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
The decimation filter processes the oversampled data from either the multi-bit delta-sigma modulator of the analog channels or the oversampled PDM stream from the digital microphones, and generates the output PCM samples at the output sample rate or frame synchronization (FSYNC) rate. The decimation filter option is selected by configuring the DECI_FILT, P0_R107_D[5:4] register bits. Table 2-1 shows the configuration register setting for the decimation filter mode selection for the record channel. It supports three options: linear phase, low latency, or ultra-low latency decimation filters.
P0_R107_D[5:4] : DECI_FILT[1:0] | DECIMATION FILTER MODE SELECTION |
---|---|
00 (default) | Linear phase decimation filters |
01 | Low-latency approximately linear phase decimation filters |
10 | Ultra-low latency decimation filters |
11 | Reserved |