SBAA497B May   2021  – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   Trademarks
  2. 1Introduction
  3. 2Infinite Impulse Response Filters
    1. 2.1 Digital Biquad Filter
  4. 3TLV320ADCx120 and PCMx120-Q1 Digital Biquad Filters
    1. 3.1 Filter Design Using PurePath Console
      1. 3.1.1 Example Generating Programmable Biquad Coefficients Using PurePath Console
    2. 3.2 How to Generate N0, N1, N2, D1, and D2 Coefficients with a Digital Filter Design Package
    3. 3.3 Avoid Overflow Conditions
    4. 3.4 Digital Biquad Filter Allocation to Output Channel
    5. 3.5 Programmable Coefficient Registers for Digital Biquad Filters 1–6
    6. 3.6 Programmable Coefficient Registers for Digital Biquad Filters 7–12
  5. 4How to Program the Digital Biquad Filters on the TLV320ADCx120 and PCMx120-Q1
  6. 5Typical Audio Applications for Biquad Filtering
    1. 5.1 Parametric Equalizers
  7. 6Crossover Networks
  8. 7Voice Boost
  9. 8Bass Boost
  10. 9Removing 50 Hz–60 Hz Hum With Notch Filters
  11.   A Digital Filter Design Techniques
    1.     A.A Analog Filters
  12.   B Related Documentation
  13.   B Revision History

Crossover Networks

Crossover networks separate or join together several specific frequency bands. They are typically used in speaker systems to separate the low-, mid-, and high-range frequencies to respective drive woofers, midrange, or tweeter drivers. These filters protect the drivers from wasteful, noise inducing, or harmful frequencies that the driver is not designed to handle. For example, there is no need to send high frequency to a woofer. The woofer is not able to reproduce high frequencies and just adds distortion. A tweeter can be damaged by strong low frequencies, thus it is best to filter these before sending the signal to these drivers. Linkwitz Riley implementations are tailored to produce an overall gain of 0 dB at the crossover frequency when their low-pass and high-pass filters combine together so the overall musical tone is not changed during reproduction.