SBAA499A July 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
Each input setting will have an impact on performance. Table 6-1 shows the typical performance of the TLV320ADC5120 and PCM5120-Q1 with differential inputs in each of the modes. For the best noise and distortion performance, it is recommended to use CMRR mode 0, AC coupled input, and 2.5kOhm input impedance with DRE enabled.
CMRR mode | Input Coupling | DRE | Input Impedance (Ohms) | SNR (dB) | THD+N (dB) |
---|---|---|---|---|---|
0 | AC | Enabled | 2.5k | 120 | -96 |
10k | 117 | -95 | |||
20k | 114 | -95 | |||
Disabled | 2.5k | 109 | -96 | ||
10k | 108 | -95 | |||
20k | 107 | -95 | |||
DC | Enabled | 2.5k | Not Supported | Not Supported | |
10k | 110 | -95 | |||
20k | 108 | -95 | |||
Disabled | 2.5k | Not Supported | Not Supported | ||
10k | 106 | -95 | |||
20k | 105 | -95 | |||
1 | AC | Enabled | 2.5k | 117 | -96 |
10k | 114 | -95 | |||
20k | 112 | -95 | |||
Disabled | 2.5k | 108 | -96 | ||
10k | 107 | -95 | |||
20k | 106 | -95 | |||
DC | Enabled | 2.5k | Not Supported | Not Supported | |
10k | 111 | -96 | |||
20k | 108 | -96 | |||
Disabled | 2.5k | Not Supported | Not Supported | ||
10k | 106 | -96 | |||
20k | 105 | -96 | |||
2 | AC | Enabled | 2.5k | 114 | -96 |
10k | 106 | -95 | |||
20k | 100 | -93 | |||
Disabled | 2.5k | 107 | -96 | ||
10k | 103 | -95 | |||
20k | 99 | -93 | |||
DC | Enabled | 2.5k | Not Supported | Not Supported | |
10k | 105 | -95 | |||
20k | 100 | -93 | |||
Disabled | 2.5k | Not Supported | Not Supported | ||
10k | 103 | -95 | |||
20k | 99 | -93 |