SBAA510 October 2021 DRV5032 , TMAG5170 , TMAG5231 , TMAG5273
As with the DRV5032 the side approach is also done with the Reed switch to see the effect on the detection range and any blind spots. Figure 6-4 and Figure 6-5 shows these resulting magnetic detection field points for the Reed switch in both top-down approach as well as side approach. The detection field ranges from approximately 0.4 inches all the way to 1.4 inches with somewhat of a sinusoidal shape of detection along the device.
The height of detection is similar to that of the DRV5032 with a maximum Z height of approximately 0.85 inches. Figure 6-6 shows the results of the testing from an angle to show the 3 axes of data in a more comprehensible way.