SBAA525A september 2021 – may 2023 AFE7900 , AFE7920 , AFE7950
AFE79xx also supports internal analog loopback as shown in Figure 1-2 without need of internal JESD interface. The fast loopback has been tested by driving RX Feedback channel using vector network analyzer for gain and group delay having 12-GSPS DAC output connected with internal NCO for lowest latency in signal bandwidth. Internal dithering is disabled in this mode. The bandwidth is measured across signal tone of 3.4 GHz to demonstrate loopback function for 5G n78 band. The device can also configure for different frequency band by tuning external matching circuit accordingly.