SBAA526 February   2022 AFE7950

 

  1.   Trademarks
  2. 1Introduction
  3. 2Direct Conversion Architecture Limitations
  4. 3Super-het (back) to the Rescue
  5. 4Summary
  6. 5References

Summary

The AFE7950 (or AFE7950-SP) RF sampling transceiver and the LMX2820 (or LMX2615-SP) synthesizer is part of the super-het K-band transceiver shown in Figure 4-1. The solution if fleshed out with appropriate gain blocks, filters, low-noise amplifiers, and power amplifiers. Though the solution is a bit more discrete compared to the direct conversion approach, it offers advantages for multi-channels systems. For systems with two or more channels the integrated AFE7950 offers a smaller PCB real estate footprint, power consumption savings, and a reduction in interface connections to an FPGA or processor in addition to the system performance advantage of eliminating the co-located image.

Figure 4-1 K-Band Super-het Block Diagram