SBAA528 February 2022 ADC12QJ1600-Q1 , TPS62912 , TPS62913
On the ADC12QJ1600-Q1 evaluation module, an external clock is provided to an ultra low noise PLL which is used for clocking the ADC. Similar to high speed ADCs, higher frequencies command larger supply currents. At the same time, higher frequencies require lower clock jitter and therefore lower phase noise. Phase noise is directly impacted by the power supply noise and ripple. The performance of the TPS62913 is shown in Figure 1-3.
The TPS62913 has been designed specifically for low noise with the addition of an external noise reduction filter cap, which also provides the means to adjust the softstart time. Using a 470 nF CNR/SS cap provide the noise performance desired and a 5 ms softstart time.