SBAA528 February 2022 ADC12QJ1600-Q1 , TPS62912 , TPS62913
Performance tables and graphs comparing the original ADC12QJ1600-Q1 Original EVM with TPS62913 spread spectrum on and off modified board are shown below.
Frequency (MHz) | Original QJ EVM (dBFS) | TPS62913 W/O SS (dBFS) | TPS62913 W/ SS (dBFS) |
---|---|---|---|
97 | 57.473 | 57.35 | 57.4 |
397 | 57.171 | 57.14 | 57.08 |
597 | 56.814 | 56.66 | 56.7 |
797 | 56.501 | 56.36 | 56.4 |
997 | 55.967 | 55.98 | 55.977 |
1497 | 54.765 | 55.02 | 55.01 |
Frequency (Hz) | Original QJ EVM (dBFS) | TPS62913 W/O SS (dBFS) | TPS62913 W/ SS (dBFS) |
---|---|---|---|
97 | 67.92 | 67.41 | 67.28 |
397 | 70.799 | 70.91 | 69.95 |
597 | 64.663 | 65.57 | 65.6 |
797 | 65.847 | 65.42 | 65.51 |
997 | 64.302 | 64.14 | 64.2 |
1497 | 63.485 | 63.46 | 63.4 |
The next plot, Figure 2-8, shows how no PSMR is observed with an analog input signal frequency of 347 MHz applied when using the original power design with SMPS and LDO, and the TPS62913 switching supply with and without spread sprectrum enabled.
Additionally, no visible modulation of the switcher power supply spur is seen around the carrier and at DC as seen in Figure 2-9.
Configuration | Input Current | Input Power |
---|---|---|
Original Power Supply Configuration with SMPSs + LDOs | 486 mA | 5.832 W |
TPS62913 Power Supplies only-UPDATE | 327 mA | 3.924 W |
Input Current and Power Savings-UPDATE | 159 mA | 1.908W |
Figure 2-10 through Figure 2-12 are thermal images of the power supplies running when taking data for the performance comparison tables.