SBAA548A April 2022 – May 2022 ADS8588S , ADS8681 , ADS8686S , ADS8688 , ADS8688A
Table 6-1 lists the BOM for this circuit design.
Designator | Part Number | Manufacturer | Description |
---|---|---|---|
C1, C3, C5, C7, C9, C11, C15 | GRM188R60J106ME84 | MuRata | CAP, CERM, 10 μF, 6.3 V, ±±20%, X5R, 0603 |
C2, C4, C6, C8, C10, C12, C16 | GRM155R71C104KA88D | MuRata | CAP, CERM, 0.1 μF, 16 V, ±10%, X7R, 0402 |
C13 | C0805C104K4RACTU | Kemet | CAP, CERM, 0.1 μF, 16 V, ±10%, X7R, 0805 |
C14, C49, C50, C53, C54, C57, C58, C59, C63, C64 | C0805C106K8PACTU | Kemet | CAP, CERM, 10 μF, 10 V, ±10%, X5R, 0805 |
C17, C18, C19, C20, C25, C26, C31, C32, C33, C34, C35, C36, C41, C42, C47, C48, C76 | GRM1885C1H102FA01J | MuRata | CAP, CERM, 1000 pF, 50 V, ±1%, C0G/NP0, 0603 |
C21, C22, C23, C24, C27, C28, C29, C30, C37, C38, C39, C40, C43, C44, C45, C46 | C3216C0G2E153J160AA | TDK | CAP, CERM, 0.015 μF, 250 V, ±5%, C0G/NP0, 1206_190 |
C51, C52, C71, C73, C79, C82, C86 | TMK107BJ105KA-T | Taiyo Yuden | CAP, CERM, 1 µF, 25 V,±10%, X5R, 0603 |
C55, C56, C60, C61, C62, C65, C66, C78 | C0603C104K5RACTU | Kemet | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 |
C67, C68, C81, C84 | C3216X5R1E476M160AC | TDK | CAP, CERM, 47 μF, 25 V, ±20%, X5R, 1206_190 |
C69, C74 | CL32B106KBJNNWE | Samsung Electro-Mechanics | CAP, CERM, 10 µF, 50 V,±10%, X7R, 1210 |
C70, C72, C83, C85 | C2012X5R1A476M125AC | TDK | CAP, CERM, 47 μF, 10 V, ±20%, X5R, 0805 |
C75 | 293D107X9020E2TE3 | Vishay-Sprague | CAP, TA, 100 μF, 20 V, ±10%, 0.5 ohm, SMD |
C77, C80 | CL31A106KBHNNNE | Samsung Electro-Mechanics | CAP, CERM, 10 μF, 50 V, ±10%, X5R, 1206_190 |
C87, C88, C89, C90 | 1812HC222KAT1A | AVX | CAP, CERM, 2200 pF, 3000 V, ±10%, X7R, 1812 |
CLB1 | 6607652 | CNC Teck | 102-1092-BL-00100; Cable, USB, A Male - B Micro Male, 1M; 6607652 Kitting Item |
D1, D2, D3, D4, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16 | SMBJ10CA | Littelfuse | Diode, TVS, Bi, 10 V, SMB |
D17, D19 | MBRS4201T3G | ON Semiconductor | Diode, Schottky, 200 V, 4 A, SMC |
D18, D20 | MMSZ4702T1G | ON Semiconductor | Diode, Zener, 15 V, 500 mW, SOD-123 |
D21, D22 | MBR0520LT1G | ON Semiconductor | Diode, Schottky, 20 V, 0.5 A, SOD-123 |
D23 | 1SMB5915BT3G | ON Semiconductor | Diode, Zener, 3.9 V, 550 mW, SMB |
D24 | 1SMB5919BT3G | ON Semiconductor | Diode, Zener, 5.6 V, 550 mW, SMB |
F1, F2, F3, F4, F5, F6, F7, F8 | PTS120660V010 | Eaton | Fuse, 0.1 A, 60 VDC, SMD |
FID1, FID2, FID3, FID4, FID5, FID6 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. |
H1, H2, H3, H4 | PMSSS 440 0025 PH | B&F Fastener Supply | MACHINE SCREW PAN PHILLIPS 4-40 |
H5, H6, H7, H8 | 1891 | Keystone | Hex Standoff, #4-40, Aluminum, 1/4" |
H9, H10 | 9774050360R | Wurth Elektronik | ROUND STANDOFF M3 STEEL 5MM |
H11, H12 | RM3X4MM 2701 | APM HEXSEAL | Machine Screw Pan PHILLIPS M3 |
J1, J2 | 1803413 | Phoenix Contact | Terminal Block, 3.81 mm, 16 × 1, R/A, TH |
J3 | QTH-030-01-L-D-A | Samtec | Header(Shrouded), 19.7 mil, 30 × 2, Gold, SMT |
J4, J5, J6 | 39357-0002 | Molex | Terminal Block, 3.5 mm, 2 × 1, Tin, TH |
L1, L2 | HZ1206D102R-10 | Laird-Signal Integrity Products | Ferrite Bead, 1000 Ω @ 100 MHz, 0.4 A, 1206 |
LBL1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
LED1 | 150060RS75000 | Wurth Elektronik | LED, Red, SMD |
LED2 | LTST-C193TGKT-5A | Lite-On | LED, Green, SMD |
R1, R3, R23, R34, R113 | RC0603FR-07100KL | Yageo | RES, 100 k, 1%, 0.1 W, 0603 |
R7, R8, R9, R10, R11, R12, R13, R14, R15, R21, R22, R24, R25, R26, R28, R30, R32, R35, R38 | RC0603FR-071KL | Yageo | RES, 1.00 k, 1%, 0.1 W, 0603 |
R39, R41, R47, R49, R67, R69, R75, R77 | CRCW12061K00FKEA | Vishay-Dale | RES, 1.00 k, 1%, 0.25 W, 1206 |
R40, R42, R45, R46, R48, R50, R53, R54, R55, R56, R59, R60, R61, R62, R65, R66, R68, R70, R73, R74, R76, R78, R81, R82, R83, R84, R87, R88, R89, R90, R93, R94 | RT0603BRD071KL | Yageo America | RES, 1.00 k, 0.1%, 0.1 W, 0603 |
R95, R96, R97, R100, R101, R102, R103, R104, R106, R107, R109, R110, R117, R118, R119, R121 | RC0603FR-0749R9L | Yageo | RES, 49.9, 1%, 0.1 W, 0603 |
R99 | ERJ-3RQFR22V | Panasonic | RES, 0.22, 1%, 0.1 W, 0603 |
R105, R114 | ERJ-P06F10R0V | Panasonic | RES, 10.0, 1%, 0.5 W, AEC-Q200 Grade 0, 0805 |
R111, R112, R115, R122, R123 | RC0603FR-0710KL | Yageo | RES, 10.0 k, 1%, 0.1 W, 0603 |
R116, R126, R129, R132, R133, R134, R138, R141, R143, R144, R149, R152 | CRCW06030000Z0EA | Vishay-Dale | RES, 0, 5%, 0.1 W, 0603 |
R120 | RC0603FR-072K7L | Yageo | RES, 2.70 k, 1%, 0.1 W, 0603 |
R124, R125, R137, R145 | ERJ-3RSFR10V | Panasonic | RES, 0.1, 1%, 0.1 W, 0603 |
R135, R136 | CRCW12060000Z0EAHP | Vishay-Dale | RES, 0, 0.75 W, AEC-Q200 Grade 0, 1206 |
R139, R147 | RC0603FR-076K65L | Yageo | RES, 6.65 k, 1%, 0.1 W, 0603 |
R146, R148, R156, R157 | CHV2010-FX-3304ELF | Bourns | RES SMD 3.3M OHM 1% 1/2W 2010 |
R159, R160 | 5108 | Keystone | RES, 0, 1%, 0.5 W, 1206 |
S1 | EVQPNF04M | Panasonic | Switch, Tactile, SPST-NO, 0.05A, 12 V, SMD |
T1 | 750315240 | Wurth Elektronik | Transformer, 110 uH, SMT |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12 | 5015 | Keystone | Test Point, Miniature, SMT |
U1 | Texas Instruments | 16-Channel, 16-Bit, 1-MSPS, Dual, Simultaneous Sampling ADC With Integrated Analog Front End, PZA0080A (LQFP-80) | |
U2 | Texas Instruments | Low Noise, Very Low Drift, Precision Voltage Reference, -40 to 125 degC, 8-pin SOIC(D), Green (RoHS & no Sb/Br) | |
U3, U5 | Texas Instruments | High-Speed, Low-Power, Robust EMC Quad-Channel Digital Isolator, DW0016B (SOIC-16) | |
U4 | BR24G32FVT-3AGE2 | Rohm | I2C BUS EEPROM (2-Wire), TSSOP-B8 |
U6, U7, U9, U10 | Texas Instruments | 36 V, 1 A, 4.17-μVRMS, RF LDO Voltage Regulator, RGW0020A (VQFN-20) | |
U8 | Texas Instruments | Low-Noise 1-A Transformer Driver for Isolated Power Supplies, Internal Clock-160 kHz, DBV0006A (SOT-23-6) | |
R2, R6, R36 | RC0603FR-071KL | Yageo | RES, 1.00 k, 1%, 0.1 W, 0603 |
R4, R5, R16, R17, R18, R19, R20, R27, R29, R31, R33, R37 | RC0603FR-07100KL | Yageo | RES, 100 k, 1%, 0.1 W, 0603 |
R43, R44, R51, R52, R57, R58, R63, R64, R71, R72, R79, R80, R85, R86, R91, R92 | CRCW080549K9FKEA | Vishay-Dale | RES, 49.9 k, 1%, 0.125 W, 0805 |
R98 | RC0603FR-0710KL | Yageo | RES, 10.0 k, 1%, 0.1 W, 0603 |
R108, R127, R128, R130, R131, R140, R142, R150, R151, R153, R154 | CRCW06030000Z0EA | Vishay-Dale | RES, 0, 5%, 0.1 W, 0603 |
R155, R158 | 5108 | Keystone | RES, 0, 1%, 0.5 W, 1206 |