This application note explains how the AFE8092 function helps in correcting the RF droop caused due to internal and external factors using digital block in transmitter chain. The document explains the method and the feature of RF droop correction macro in the AFE8092.
The application note is structured as follows
All trademarks are the property of their respective owners.
The AFE8092 is a high performance multi-channel RF trans-receiver. This device consists of 8 transmitters and receiver chains and 2 feedback channels. The transmitters have the capacity for sampling up to 12 GSPS and frequency range of 6 GHz. The RF receivers can sample the data with a rate of 4 GSPS. The focus of this application note is transmitter chain.